??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Series
207
Shaft Size
1-5/16 Inch
Part No.
057201
Description
INS-SC-105-HT
A
1.71 Inch
C
0.75 Inch
D
2.8346 Inch
J
0.2 Inch
L
1.84 Inch
Screw (UNF)
5/16 - 24
W
0.67 Inch
Y
1.04 Inch
Сваляне на CAD модели
Previews